IESNA:LM-63-2002
[TEST]P1648068
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-36)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA2D-850-U-SL4-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 2SQUARE 108W 80CRI 5000K FIXTURE w/ TYPE III SPILL CONTROL DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (32) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.90A 108.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10392.7
TILT=NONE
32 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 108.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1763.5 1895.9 1934.6 1967.7 1973.4 1966.8 1975.3 2005.5 2050.0 2131.3 2239.1 2367.7 2506.7 2641.0 2765.8 
2891.5 2995.5 3078.8 3174.3 3291.5 3421.1 3571.4 3762.4 3974.2 4217.2 4436.6 4664.5 4749.6 4223.8 3212.1 
1797.5 608.0 360.3 107.8 0.0 0.0 0.0 
1763.5 1902.5 1942.2 1969.6 1972.4 1966.8 1978.1 2008.4 2057.5 2136.0 2245.7 2375.3 2513.3 2640.0 2765.8 
2884.9 2992.7 3085.4 3175.2 3280.2 3400.2 3551.5 3742.5 3946.8 4192.6 4425.2 4686.2 4812.9 4343.0 3351.1 
1947.9 658.1 379.2 127.7 0.0 0.0 0.0 
1763.5 1901.5 1936.5 1965.8 1974.3 1979.1 2001.8 2046.2 2105.8 2188.0 2297.7 2426.3 2558.7 2683.5 2801.7 
2919.0 3032.4 3136.4 3246.1 3359.6 3490.1 3653.7 3850.3 4096.2 4399.7 4682.4 5068.2 5322.6 5082.4 4235.2 
3154.4 1467.5 546.5 301.6 64.3 0.0 0.0 
1763.5 1904.4 1933.7 1959.2 1975.3 1993.2 2028.2 2085.9 2156.8 2241.9 2349.7 2471.7 2599.4 2716.6 2834.8 
2955.8 3080.6 3213.0 3363.4 3524.1 3714.2 3932.6 4194.5 4525.5 4919.8 5337.7 5819.0 6254.0 6278.5 5141.0 
3871.1 2395.1 1192.4 442.5 137.1 0.0 0.0 
1763.5 1897.7 1921.4 1941.2 1963.9 1993.2 2036.7 2096.3 2166.3 2246.7 2337.4 2439.6 2556.8 2673.1 2803.6 
2953.0 3118.5 3308.5 3515.6 3744.4 4000.7 4308.0 4671.1 5124.0 5646.9 6145.2 6646.4 7041.6 7205.2 6479.9 
4350.5 2871.7 1511.0 591.9 155.1 0.0 0.0 
1763.5 1887.3 1910.0 1926.1 1950.7 1986.6 2030.1 2088.8 2156.8 2231.5 2314.7 2413.1 2525.6 2648.5 2790.4 
2953.9 3148.7 3370.0 3613.0 3888.2 4180.3 4526.4 4954.8 5419.0 5920.2 6375.9 6801.4 7162.6 7320.6 6742.8 
4590.7 2656.1 1252.9 368.8 60.5 0.0 0.0 
1763.5 1885.5 1907.2 1915.7 1942.2 1978.1 2026.3 2081.2 2141.7 2208.8 2283.5 2378.1 2484.0 2610.7 2755.4 
2934.1 3136.4 3378.5 3647.0 3948.7 4303.3 4684.3 5120.2 5587.3 6026.1 6405.3 6751.3 7074.7 7109.7 6382.6 
4458.3 2248.6 989.1 312.0 60.5 0.9 0.0 
1763.5 1871.3 1892.1 1894.9 1913.8 1952.6 1999.9 2054.7 2104.8 2157.8 2225.9 2306.2 2410.2 2536.0 2695.8 
2905.7 3146.8 3421.1 3756.7 4085.8 4503.7 4886.7 5290.4 5670.5 5992.0 6256.8 6519.7 6651.1 6297.5 5130.6 
3291.5 1634.9 604.2 345.1 195.7 4.7 0.0 
1763.5 1845.7 1862.8 1859.9 1869.4 1900.6 1946.0 1997.0 2047.1 2097.3 2156.8 2236.3 2339.3 2479.3 2663.7 
2907.6 3206.4 3574.2 3974.2 4422.4 4866.8 5247.9 5602.5 5872.0 6093.2 6255.9 6321.1 6049.7 5043.6 3250.8 
1440.1 529.5 269.5 139.9 25.5 2.8 0.0 
1763.5 1813.6 1819.3 1816.4 1823.0 1845.7 1885.5 1930.8 1980.0 2032.0 2093.5 2178.6 2295.8 2460.4 2686.3 
2988.0 3356.8 3806.8 4273.9 4729.7 5104.2 5389.7 5600.6 5764.2 5860.6 5862.5 5630.8 4851.7 3214.0 1407.9 
367.8 139.9 74.7 40.7 17.0 3.8 0.0 
1763.5 1777.7 1756.9 1744.6 1745.5 1764.4 1798.5 1837.2 1874.1 1915.7 1968.7 2036.7 2133.2 2276.9 2468.9 
2732.7 3070.2 3451.3 3869.2 4209.7 4463.1 4614.4 4724.0 4797.8 4772.3 4600.2 4091.5 3115.6 1706.7 573.0 171.1 
90.8 63.4 53.0 38.8 8.5 0.0 
1763.5 1752.1 1717.1 1686.9 1673.6 1680.3 1699.2 1720.9 1742.7 1769.2 1801.3 1847.6 1914.8 2015.0 2154.9 
2360.1 2610.7 2930.3 3263.1 3518.4 3700.9 3790.8 3831.4 3815.4 3696.2 3439.0 2912.3 2093.5 1052.4 357.4 122.0 
79.4 65.2 55.8 37.8 10.4 0.0 
1763.5 1719.0 1665.1 1616.9 1585.7 1569.6 1565.9 1566.8 1566.8 1566.8 1567.7 1575.3 1594.2 1627.3 1687.8 
1786.2 1913.8 2069.8 2230.6 2330.8 2345.9 2277.9 2149.3 1959.2 1692.6 1361.6 962.6 585.3 277.1 118.2 62.4 41.6 
22.7 14.2 7.6 2.8 0.0 
1763.5 1680.3 1585.7 1493.0 1410.8 1340.8 1278.4 1214.1 1140.4 1058.1 967.3 867.1 754.6 638.3 524.8 416.0 323.4 
255.3 210.9 184.4 164.5 148.5 133.3 120.1 106.8 93.6 80.4 68.1 53.9 40.7 28.4 19.9 13.2 7.6 5.7 3.8 0.0 
1763.5 1643.4 1505.3 1361.6 1221.7 1084.6 944.6 802.8 659.1 525.7 411.3 320.5 264.8 237.3 220.3 203.3 190.1 175.9 
162.6 148.5 135.2 122.9 112.5 102.1 91.7 79.4 67.1 57.7 47.3 36.9 26.5 18.0 12.3 8.5 6.6 4.7 0.0 
1763.5 1608.4 1424.0 1231.1 1021.2 824.5 636.4 483.2 363.1 291.2 264.8 249.6 235.4 222.2 205.2 191.0 177.8 165.5 
154.1 141.8 131.4 120.1 108.7 97.4 86.0 75.6 65.2 55.8 47.3 38.8 28.4 21.7 16.1 11.3 7.6 4.7 0.0 
1763.5 1563.0 1347.4 1099.7 844.4 618.4 432.1 320.5 277.1 262.9 250.6 239.2 226.9 213.7 196.7 184.4 171.1 158.9 
148.5 137.1 126.7 115.4 103.1 90.8 78.5 68.1 57.7 49.2 40.7 35.0 28.4 21.7 16.1 12.3 9.5 6.6 0.0 
1763.5 1541.3 1278.4 992.8 693.1 473.7 327.2 279.9 266.6 254.4 244.0 233.6 221.3 207.1 192.9 179.7 166.4 155.1 
143.7 131.4 118.2 105.0 91.7 78.5 66.2 56.7 47.3 39.7 34.0 29.3 25.5 21.7 18.0 15.1 12.3 9.5 0.0 
1763.5 1514.8 1232.1 909.6 601.4 387.7 292.2 273.3 261.9 251.5 241.1 230.7 219.4 205.2 191.9 177.8 163.6 149.4 136.2 
122.0 106.8 92.7 78.5 64.3 53.0 43.5 35.9 31.2 28.4 26.5 25.5 23.6 21.7 18.0 15.1 11.3 0.0 
1763.5 1492.1 1190.5 845.3 536.1 341.3 282.7 270.4 259.1 248.7 238.3 227.9 216.5 202.4 188.2 174.0 158.9 142.8 126.7 
110.6 94.6 79.4 65.2 53.9 43.5 35.9 31.2 28.4 27.4 26.5 26.5 25.5 23.6 20.8 17.0 13.2 0.0 
1763.5 1479.8 1168.7 818.9 504.0 322.4 280.8 268.5 258.1 247.7 236.4 225.0 213.7 199.5 185.3 171.1 155.1 137.1 120.1 
103.1 87.0 71.9 58.6 47.3 38.8 33.1 29.3 27.4 26.5 26.5 26.5 25.5 23.6 21.7 18.9 14.2 0.0 
1763.5 1486.4 1173.4 814.1 509.7 317.7 280.8 269.5 258.1 246.8 236.4 225.0 212.8 198.6 185.3 170.2 153.2 136.2 118.2 
101.2 85.1 70.0 56.7 46.3 37.8 32.1 28.4 27.4 26.5 26.5 26.5 25.5 23.6 21.7 18.9 14.2 0.0 
